PF3A801H-L2
SMC
bp4_detection_switch
PF3A Digital Flow Switch
Powered by
CAD模型選擇
{smc/bp4_detection_switch/pf3a/pf3a8_h_l_asmtab.prj},{NB=PF3A801H-L2(0)},{TYPE=(8) With pressure/temperature sensor},{FLOW=01},{OUTPUT=(L2) OUT1: IO-Link/Switch output (N/P); OUT2: Switch output (N/P)},{OPTION=},{UNIT=},{CERTIFICATE=},{DIRECTION=},{POS=0},{PPATH=pf3a8_h_l/assembly/pf3a8_h_l_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
PF3A8_H-L - 4-Screen Display Digital Flow Switch with Pressure/Temperature Sensor/Modular Type/IO-Link
Bill of material
PF3A801H-L2
TYPE
Type
(8) With pressure/temperature sensor
FLOW
Rated flow range
(01) 10~1000L/min
(02) 20~2000L/min
(01) 10~1000L/min
(02) 20~2000L/min
OUTPUT
Output specification
(L2) OUT1: IO-Link/Switch output (N/P); OUT2: Switch output (N/P)
OPTION
Option
(-) With lead wire and M12 connector (3 m)
(N) Without lead wire and M12 connector
(Q) Lead wire and M12-M12 connector (3 m)
(-) With lead wire and M12 connector (3 m)
(N) Without lead wire and M12 connector
(Q) Lead wire and M12-M12 connector (3 m)
UNIT
Unit specification
(-) Units selection function
(M) SI unit only
(-) Units selection function
(M) SI unit only
CERTIFICATE
Calibration certificate
(-) None
(A) Yes
(-) None
(A) Yes
DIRECTION
Flow direction
(-) Flow direction: Left to right
(R) Flow direction: Right to left
(-) Flow direction: Left to right
(R) Flow direction: Right to left
POS
Position of display
0°
90° rotation
0°
90° rotation
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求