PFMC7501-04-A
SMC
bp4_detection_switch
PFMC Digital Flow Switch 3-Colour Display
Powered by
CAD模型選擇
{smc/bp4_detection_switch/pfmc/pfmc_asmtab.prj},{NB=PFMC7501-04-A(0)},{FLOW=501},{THREAD1=},{OUTPUT=A},{OPTION1=},{UNIT=},{OPTION2=},{CERTIFICATE=},{THREAD2=0},{PPATH=assembly/pfmc_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
PFMC7 - 3-Color Display Digital Flow Switch
Bill of material
PFMC7501-04-A
FLOW
Rated flow range
(501) 5 to 500 L/min
(102) 10 to 1000 L/min
(202) 20 to 2000 L/min
(501) 5 to 500 L/min
(102) 10 to 1000 L/min
(202) 20 to 2000 L/min
THREAD1
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
PORT
Port size
(04) 1/2
OUTPUT
Output specifications
(A) OUT1: NPN, OUT2: NPN
(B) OUT1: PNP, OUT2: PNP
(C) OUT1: NPN, OUT2: Analog (1 to 5 V)
(D) OUT1: NPN, OUT2: Analog (4 to 20 mV)
(E) OUT1: PNP, OUT2: Analog (1 to 5 V)
(F) OUT1: PNP, OUT2: Analog (4 to 20 mV)
(G) OUT1: NPN, OUT2: External input
(H) OUT1: PNP, OUT2: External input
(A) OUT1: NPN, OUT2: NPN
(B) OUT1: PNP, OUT2: PNP
(C) OUT1: NPN, OUT2: Analog (1 to 5 V)
(D) OUT1: NPN, OUT2: Analog (4 to 20 mV)
(E) OUT1: PNP, OUT2: Analog (1 to 5 V)
(F) OUT1: PNP, OUT2: Analog (4 to 20 mV)
(G) OUT1: NPN, OUT2: External input
(H) OUT1: PNP, OUT2: External input
OPTION1
Option 1
(-) With lead wire and M8 connector (3 m)
(N) Without lead wire and M8 connector
(-) With lead wire and M8 connector (3 m)
(N) Without lead wire and M8 connector
UNIT
Unit specifications
(-) Unit selection function
(M) SI unit only
(-) Unit selection function
(M) SI unit only
OPTION2
Option 2
(-) No bracket
(R) With bracket
(-) No bracket
(R) With bracket
CERTIFICATE
Calibration certificate
(-) None
(A) Yes
(-) None
(A) Yes
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求