PFW520T-03-Q
SMC
bp4_detection_switch
PFW Digital Flow Switch for Water (Old series)
Powered by
CAD模型選擇
{smc/bp4_detection_switch/pfw/pfw5_t.prj},{NB=PFW520T-03-Q},{IDNR=},{MODEL=PFW5},{FLOW=(20) 2 to 16l/min},{PORT=(03) 3/8},{THREAD=},{PN=16.66},{PK=14.95},{WIRING=},{OUTPUT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
SMC
Description
PFW5_T - Digital Flow switch/High temperature fluid type.Integrated type display
Bill of material
PFW520T-03-Q
FLOW
Flow rate type
(20) 2 to 16l/min
(20) 2 to 16l/min
mm
PORT
Port size
(03) 3/8
(03) 3/8
mm
THREAD
Thread type
() Rc
(N) NPT
(F) G
() Rc
(N) NPT
(F) G
mm
WIRING
Wiring specification
() 3m lead wire with connector
(N) Without lead wire
() 3m lead wire with connector
(N) Without lead wire
mm
OUTPUT
Output specification
() Pulse output (Sensor output) only
(1) Pulse output + 1 to 5V
(2) Pulse output + 4 to 20mA
() Pulse output (Sensor output) only
(1) Pulse output + 1 to 5V
(2) Pulse output + 4 to 20mA
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求