PFW720-04-27-R
SMC
bp4_detection_switch
PFW Digital Flow Switch for Water (Old series)
Powered by
CAD模型選擇
{smc/bp4_detection_switch/pfw/pfw7.prj},{NB=PFW720-04-27-R},{IDNR=},{MODEL=PFW7},{FLOW=(20) 2 to 16l/min},{PORT=(04) 1/2},{PN=20.96},{PK=18.63},{THREAD=},{OUTPUT=27},{WIRING=},{UNIT=},{XL=0.0},{B=0.0},{A=3.5},{BXL=MIN}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
SMC
Description
PFW7 - Digital Flow switch for water.Integrated display type.
Bill of material
PFW720-04-27-R
FLOW
Flow rate range
(20) 2 to 16l/min
(20) 2 to 16l/min
mm
PORT
Port size
(04) 1/2
(04) 1/2
mm
THREAD
Thread
() Rc
(N) NPT
(F) G
() Rc
(N) NPT
(F) G
mm
OUTPUT
Output specification
(27) NPN open collector 2 outputs
(67) PNP open collector 2 outputs
(27) NPN open collector 2 outputs
(67) PNP open collector 2 outputs
mm
WIRING
Wiring
() 3m lead wire with connector
(N) Without wire connector
() 3m lead wire with connector
(N) Without wire connector
mm
UNIT
Unit specification
() With unit switching function
(M) Fixed SI unit
() With unit switching function
(M) Fixed SI unit
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求