PSE300A
SMC
bp4_detection_switch
PSE Remote Type Pressure Sensors/Pressure Sensor Controllers
Powered by
CAD模型選擇
{smc/bp4_detection_switch/pse/pse300a_asmtab.prj},{NB=PSE300A},{INPUT=0},{OUTPUT=0},{UNIT=},{OPTION1=},{OPTION2=},{OPTION3=},{THREAD=0},{PPATH=pse300a/assembly/pse300a_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
PSE300A - 3-Screen Display Sensor Monitor
Bill of material
PSE300A
INPUT
Input specification
(0) Voltage input
(1) Current input
(0) Voltage input
(1) Current input
OUTPUT
Output specification
(0) NPN open collector 2 outputs switching type + Analog voltage/Auto-shift/Copy function switching type
(3) PNP open collector 2 outputs switching type + Analog voltage/Auto-shift/Copy function switching type
(1) NPN open collector 2 outputs switching type + Analog current/Auto-shift/Copy function switching type
(4) PNP open collector 2 outputs switching type + Analog current/Auto-shift/Copy function switching type
(6) NPN/PNP open collector 2 outputs switching type + Copy function
(0) NPN open collector 2 outputs switching type + Analog voltage/Auto-shift/Copy function switching type
(3) PNP open collector 2 outputs switching type + Analog voltage/Auto-shift/Copy function switching type
(1) NPN open collector 2 outputs switching type + Analog current/Auto-shift/Copy function switching type
(4) PNP open collector 2 outputs switching type + Analog current/Auto-shift/Copy function switching type
(6) NPN/PNP open collector 2 outputs switching type + Copy function
UNIT
Unit specification
(-) With unit selection function
(M) SI unit only
(-) With unit selection function
(M) SI unit only
OPTION1
Option 1
(-) Without lead wire
(L) Lead wire with connector (Lead wire length 2 m)
(-) Without lead wire
(L) Lead wire with connector (Lead wire length 2 m)
OPTION2
Option 2
(-) None
(A) Bracket
(B) Panel mount adapter
(D) Panel mount adapter + Front protection cover
(-) None
(A) Bracket
(B) Panel mount adapter
(D) Panel mount adapter + Front protection cover
OPTION3
Option 3
(-) None
(C) Sensor connector
(-) None
(C) Sensor connector
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求