PSE560-01
SMC
bp4_detection_switch
PSE Remote Type Pressure Sensors/Pressure Sensor Controllers
Powered by
CAD模型選擇
{smc/bp4_detection_switch/pse/pse560_asmtab.prj},{NB=PSE560-01(0)},{SENSOR=0},{PORT=01},{OUTPUT=},{OPTION=},{PPATH=pse560/assembly/pse560_asmsbl.prj},{THREAD=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
PSE560 - Pressure Sensor For General Fluids
Bill of material
PSE560-01
SENSOR
Sensor range
(0) Positive pressure (0 to 1 MPa)
(1) Vacuum (0 to -101 kPa)
(3) Compound pressure (-100 to 100 kPa)
(4) Positive pressure (0 to 500 kPa)
(0) Positive pressure (0 to 1 MPa)
(1) Vacuum (0 to -101 kPa)
(3) Compound pressure (-100 to 100 kPa)
(4) Positive pressure (0 to 500 kPa)
PORT
Port size
(01) R 1/8 (with M5 female thread)
(02) R 1/4 (with M5 female thread)
(C01) Rc 1/8
(N01) NPT 1/8 (with M5 female thread)
(N02) NPT 1/4 (with M5 female thread)
(A2) URJ 1/4
(B2) TSJ 1/4
(01) R 1/8 (with M5 female thread)
(02) R 1/4 (with M5 female thread)
(C01) Rc 1/8
(N01) NPT 1/8 (with M5 female thread)
(N02) NPT 1/4 (with M5 female thread)
(A2) URJ 1/4
(B2) TSJ 1/4
OUTPUT
Output specifications
(-) Voltage output type 1 to 5 V
(28) Current output type 4 to 20 mA
(-) Voltage output type 1 to 5 V
(28) Current output type 4 to 20 mA
OPTION
Option
(-) None
(C2) Connector for pressure sensor controller (1 pc.)
(-) None
(C2) Connector for pressure sensor controller (1 pc.)
THREAD
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求