ZSE30-N7L-25
SMC
bp4_detection_switch
Powered by
CAD模型選擇
{smc/bp4_detection_switch/zse30_ise30.prj},{NB=ZSE30-N7L-25},{IDNR=},{SERIE=ZSE30},{TYPE=Vacuum/Low Pressure},{PIPING=(N7L) ø1/4 inch one-touch fitting (Elbow type)},{PIPING2=N7L},{OUTPUT=25},{UNIT=},{OPTION1=},{OPTION2=},{T=6.35},{A=22.8},{B=13.2},{C=20.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
SMC
Description
ZSE30/ISE30 - High Precision Digital Pressure Switch (2-Colour Display Type)
Bill of material
ZSE30-N7L-25
TYPE
Type
Vacuum/Low Pressure
Vacuum/Low Pressure
PIPING
Piping specification
(N7L) ø1/4 inch one-touch fitting (Elbow type)
(N7L) ø1/4 inch one-touch fitting (Elbow type)
OUTPUT
Output specification
(25) NPN output
(65) PNP output
(26) 1 to 5V output
(28) 4 to 20 mA output
(25) NPN output
(65) PNP output
(26) 1 to 5V output
(28) 4 to 20 mA output
UNIT
Unit specification
() With unit switching function
(M) Fixed SI unit (Kpa)
() With unit switching function
(M) Fixed SI unit (Kpa)
OPTION1
Option 1
() Without lead wire
(L) Lead wire with connector (length 2 m)
() Without lead wire
(L) Lead wire with connector (length 2 m)
OPTION2
Option 2
() None
(A) Bracket
(B) Panel mount
(D) Panel mount adapter + Front protective cover
() None
(A) Bracket
(B) Panel mount
(D) Panel mount adapter + Front protective cover
A
22.8
22.8
mm
B
13.2
13.2
mm
C
20.5
20.5
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求