ISE3-01-21
SMC
bp4_detection_switch
ZSE3/ISE3 LCD Readout Digital Pressure Switch
Powered by
CAD模型選擇
{smc/bp4_detection_switch/zse3_ise3/zse3_ise3.prj},{NB=ISE3-01-21(0)},{MODEL=ISE3},{PIPE=01},{OUTPUT=21},{WIRE=},{SUFFIX=},{THREAD=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
ZSE3/ISE3 - LCD Readout Digital Pressure Switch
Bill of material
ISE3-01-21
MODEL
Model / Rated pressure range/ Settings pressure range
(ISE3) Positive pressure / 0 to 0.98 MPa
(ISE3L) Positive pressure / 0 to 98 kPa
(ZSE3) Vacuum / 0 to -101kPa
(ISE3) Positive pressure / 0 to 0.98 MPa
(ISE3L) Positive pressure / 0 to 98 kPa
(ZSE3) Vacuum / 0 to -101kPa
PIPE
Piping specifications
(01) Single mounting R 1/8
(T1) Single mounting NPTF 1/8
(01) Single mounting R 1/8
(T1) Single mounting NPTF 1/8
OUTPUT
Output specifications
(21) NPN open collector 2 outputs without analog output
(22) NPN open collector 2 outputs with analog output (1 to 5 V)
(21) NPN open collector 2 outputs without analog output
(22) NPN open collector 2 outputs with analog output (1 to 5 V)
WIRE
Wiring specifications
(-) Grommet type (Lead wire: 0.6 m)
(L) Grommet type (Lead wire: 3 m)
(C) Connector type (Lead wire: 0.6 m)
(CL) Connector type (Lead wire: 3 m)
(CN) Without connector
(-) Grommet type (Lead wire: 0.6 m)
(L) Grommet type (Lead wire: 3 m)
(C) Connector type (Lead wire: 0.6 m)
(CL) Connector type (Lead wire: 3 m)
(CN) Without connector
THREAD
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求