ISE4-01-25
SMC
bp4_detection_switch
ZSE4 / ISE4 Digital Pressure Switch
Powered by
CAD模型選擇
{smc/bp4_detection_switch/zse4_ise4/zse4_ise4.prj},{NB=ISE4-01-25},{IDNR=},{TYP=ISE4},{DESCRIPTION=Positive Preasure},{PRESSURE=},{STYLE=},{PORTSIZE=01},{OUTPUT=-25},{WIRELENGTH=},{PY='','() 0 to 1 MPa','L','(L) 0 to 100 kPa'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
SMC
Description
ZSE4 ISE4 - LCD Readout Digital Pressure Switch
Bill of material
ISE4-01-25
DESCRIPTION
Description
Positive Preasure
Positive Preasure
PRESSURE
Setting pressure range
() 0 to 1 MPa
(L) 0 to 100 kPa
() 0 to 1 MPa
(L) 0 to 100 kPa
STYLE
Style
Standart
Dust/Splash proof
Standart
Dust/Splash proof
PORTSIZE
Port size
(01) Rc(PT) 1/8
(T1) NPTF 1/8
(01) Rc(PT) 1/8
(T1) NPTF 1/8
OUTPUT
Output spezification
(25) NPN Open collector/1output (Sinking)
(26) Analog output (1 to 5V)
(65) PNP Open collector/1 output (Sorcing)
(25) NPN Open collector/1output (Sinking)
(26) Analog output (1 to 5V)
(65) PNP Open collector/1 output (Sorcing)
WIRELENGTH
Lead wire lenght (Grommet)
() 0.6m
(L) 3m
() 0.6m
(L) 3m
m
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求