您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
AV3000-03-1YZ
SMC
directional_control_valves
pilot_operated_3
AV Soft Start-up Valve
Powered by
CAD模型選擇
{smc/directional_control_valves/pilot_operated_3/av/av2000_5000_asmtab.prj},{NB=AV3000-03-1YZ(0)},{GUI=AV3000-*03-*YZ*},{BODY=30},{THREAD=},{PORT1=03},{OPTION=},{VOLTAGE=1},{ENTRY=Y},{SUPPRESSOR=(Z) With lamp/surge voltage suppressor(Not possible with grommet type)},{OPERATION=},{DIRECTION=},{CE=},{THREAD2=0},{PORT=3/8},{A=76},{B=132},{C=36},{D=24},{E=48},{G=43},{H=2},{I=0.0},{K=0.0},{L=87.5},{M=20.5},{N=0},{P=28},{Q=27.5},{R=M5 x 0.8 Depth 5},{NO=12},{PPATH=assembly/av2000_5000_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
SMC
Description
AV2000_5000 - Soft Start-up Valve
Bill of material
AV3000-03-1YZ
GUI
AV3000-*03-*YZ*
AV3000-*03-*YZ*
MODEL
Model
AV3000-03-1YZ
AV3000-03-1YZ
BODY
Body size
30
30
mm
THREAD
Thread type
(-) Rc
(F) G
(N) NPT
(-) Rc
(F) G
(N) NPT
PORT1
Port size
(03) 3/8 (AV3000 only)
(03) 3/8 (AV3000 only)
OPTION
Option
(-) None
(G) With pressure gauge
(-) None
(G) With pressure gauge
VOLTAGE
Coil rated voltage
(1) 100VAC (50/60Hz)
(2) 200VAC (50/60Hz)
(3) 110 to 120VAC (50/60Hz)
(4) 220VAC (50/60Hz)
(5) 24VDC
(6) 12VDC
(7) 240VAC (50/60Hz)
(1) 100VAC (50/60Hz)
(2) 200VAC (50/60Hz)
(3) 110 to 120VAC (50/60Hz)
(4) 220VAC (50/60Hz)
(5) 24VDC
(6) 12VDC
(7) 240VAC (50/60Hz)
ENTRY
Electrical entry
(Y) Type Y DIN terminal (With connector)
(YO) Type Y DIN terminal (Without connector)
(Y) Type Y DIN terminal (With connector)
(YO) Type Y DIN terminal (Without connector)
SUPPRESSOR
Lamp/Surge voltage suppressor
(Z) With lamp/surge voltage suppressor(Not possible with grommet type)
(Z) With lamp/surge voltage suppressor(Not possible with grommet type)
OPERATION
Manual override
(-) Non-locking push type (Flush)
(B) Locking type (Tool required)
(C) Locking type (Lever)
(-) Non-locking push type (Flush)
(B) Locking type (Tool required)
(C) Locking type (Lever)
DIRECTION
Flow direction
(-) Left to right
(R) Right to left
(-) Left to right
(R) Right to left
CE
CE-conpliant
(-) None
(Q) CE compliant
(-) None
(Q) CE compliant
THREAD2
Thread on/off
on
off
on
off
PORT
Port size
3/8
3/8
A
76
76
mm
B
132
132
mm
C
36
36
mm
D
24
24
mm
E
48
48
mm
G
43
43
mm
H
2
2
mm
I
0.0
0.0
mm
K
0.0
0.0
mm
L
87.5
87.5
mm
M
20.5
20.5
mm
N
0
0
mm
P
28
28
mm
Q
27.5
27.5
mm
R
M5 x 0.8 Depth 5
M5 x 0.8 Depth 5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求