您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
25A-VP544-5DZ1-03-X538
SMC
directional_control_valves
safety_valves
Safety Pressure Release Valves (ISO 13849-1)
Powered by
CAD模型選擇
{smc/directional_control_valves/safety_valves/vp_x/25a_x538_asmtab.prj},{NB=25A-VP544-5DZ1-03-X538},{SERIES=5},{BODY=(4) Base mounted},{PILOT=},{VOLTAGE=(5) 24 VDC},{ENTRY=(DZ) DIN terminal & With light/surge voltage suppressor},{THREAD=},{SWITCH=},{VALVE=},{PPATH=25a_x538/assembly/25a_x538_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
25A-VP544/744-X538 - Series Compatible With Secondary Batteries/Dual Residual Pressure Release Valve
Bill of material
25A-VP544-5DZ1-03-X538
SERIES
Series
(5) VP500
(7) VP700
(5) VP500
(7) VP700
BODY
Body
(4) Base mounted
PILOT
Pilot
(-) Intermal pilot
(R) Extermal pilot
(-) Intermal pilot
(R) Extermal pilot
VOLTAGE
Voltage
(5) 24 VDC
ENTRY
Electrical entry
(DZ) DIN terminal & With light/surge voltage suppressor
PORT
Port size
(03) 3/8
THREAD
Thread
(-) Rc
(F) G
(N) NPT
(-) Rc
(F) G
(N) NPT
SWITCH
Safety limit switch/Wiring
(-) G1/2 (Made by OMRON)
(M) M12 connector (Made by OMRON)
(S1) M12 connector (Made by Rockwell Automation)
(-) G1/2 (Made by OMRON)
(M) M12 connector (Made by OMRON)
(S1) M12 connector (Made by Rockwell Automation)
VALVE
With check valve
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求