您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
LECP1N-LEFS16A-50
SMC
electric_actuators
controllers
LEC Controller
Powered by
CAD模型選擇
{smc/electric_actuators/controllers/lec/lecp1_new.prj},{NB=LECP1N-LEFS16A-50},{MOTOR=(P) Step motor (Servo/24 VDC)},{TYPE=(1) Programless controller},{PARALLEL=N},{IO=},{MOUNT=},{AA=Actuator part number=>},{SERIES=LEFS},{ACCURACY=},{SIZE=16},{BEAR=},{DIRECTION=},{MOTORSIZE=},{LEAD=A},{STROKE=50},{MRT=},{ANGLE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
LECP1 - Programless Controller
Bill of material
LECP1N-LEFS16A-50
MOTOR
Compatible motor
(P) Step motor (Servo/24 VDC)
TYPE
Type
(1) Programless controller
PARALLEL
Parallel input
(N) NPN
(P) PNP
(N) NPN
(P) PNP
IO
I/O cable length
(-) Without cable
(1) 1.5m
(3) 3m
(5) 5m
(-) Without cable
(1) 1.5m
(3) 3m
(5) 5m
MOUNT
Controller mounting
(-) Screw mounting
(D) DIN rail mounting
(-) Screw mounting
(D) DIN rail mounting
COM
Comment
-
AA
Actuator part number=>
SERIES
Series
LEFS - Electric Actuator Slider Type Ball Screw Drive
LEFB - Electric Actuator Slider Type Belt Drive
LEL - Electric Actuator/ Guide Rod Slider
LEMB - Electric Actuator/Low Profile Slider Type Basic Type
LEMC - Electric Actuator/Low Profile Slider Type Cam Follower Guide Type
LEMH - Electric Actuator/Low Profile Slider Type Linear Guide Single Axis
LEMHT - Electric Actuator/Low Profile Slider Type Linear Guide Double Axis
LEY - Electric Actuator/Rod Type
LEYG - Electric Actuator/Rod Type
LES - Electric Slide Table/Compact Type
LESH - Electric Slide Table/High Rigidity Type
LEPY - Electric Actuator/Miniature Rod Type
LEPS - Electric Actuator/Miniature Slide Table Type
LER - Electric Rotary Table
LEHF - Electric Gripper 2 Finger
LEHS - Electric Gripper 3 Finger
LEHZ - Electric Gripper 2 Finger
LEHZJ - Electric Gripper 2 Finger/With dust cover
LEFS - Electric Actuator Slider Type Ball Screw Drive
LEFB - Electric Actuator Slider Type Belt Drive
LEL - Electric Actuator/ Guide Rod Slider
LEMB - Electric Actuator/Low Profile Slider Type Basic Type
LEMC - Electric Actuator/Low Profile Slider Type Cam Follower Guide Type
LEMH - Electric Actuator/Low Profile Slider Type Linear Guide Single Axis
LEMHT - Electric Actuator/Low Profile Slider Type Linear Guide Double Axis
LEY - Electric Actuator/Rod Type
LEYG - Electric Actuator/Rod Type
LES - Electric Slide Table/Compact Type
LESH - Electric Slide Table/High Rigidity Type
LEPY - Electric Actuator/Miniature Rod Type
LEPS - Electric Actuator/Miniature Slide Table Type
LER - Electric Rotary Table
LEHF - Electric Gripper 2 Finger
LEHS - Electric Gripper 3 Finger
LEHZ - Electric Gripper 2 Finger
LEHZJ - Electric Gripper 2 Finger/With dust cover
ACCURACY
Accuracy
(-) Basic type
(H) High precision type
(-) Basic type
(H) High precision type
SIZE
Size
16
25
32
40
16
25
32
40
mm
BEAR
Bearing type
N/A
N/A
DIRECTION
Motor mounting direction
(-) Straight
(R) Right
(L) Left
(-) Straight
(R) Right
(L) Left
MOTORSIZE
Motor size
N/A
N/A
MOTOR2
Motor type
(-) Step motor (Servo/24 VDC)
LEAD
Lead
(A) 10mm
(B) 5mm
(A) 10mm
(B) 5mm
STROKE
Stroke
mm
输入参数值: STROKE
Stroke
mm
cm
inch
ft
确定
MRT
Max. rotating torque
N/A
N/A
ANGLE
Rotation angle
N/A
N/A
°
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型
点击此处生成CAD模型
生成PDF文件
询价请求