IP8000-000-Q
SMC
fluid_control_equipment
positioners
Electro-Pneumatic Positioner/Smart Positioner
Powered by
CAD模型選擇
{smc/fluid_control_equipment/positioners/ip8000/ip8000.prj},{NB=IP8000-000-Q},{IDNR=},{MODEL=IP8000},{TYPE=(000) Lever type feedback},{PRESSURE=0},{CONSTRUCTION=0},{ACCESSORIES1=},{ACCESSORIES2=},{ACCESSORIES3=},{ACCESSORIES4=},{ACCESSORIES5=},{CONNECTION=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
SMC
Description
IP8000/8100 - Electrode cartridge type/Electrode material
Bill of material
IP8000-000-Q
TYPE
Type
(000) Lever type feedback
(000) Lever type feedback
PRESSURE
Pressure gauge
(0) None
(1) 0.2 MPa
(2) 0.3 MPa
(3) 1.0 MPa
(0) None
(1) 0.2 MPa
(2) 0.3 MPa
(3) 1.0 MPa
CONSTRUCTION
Construction
(0) No terminal box
(1) With terminal box
(0) No terminal box
(1) With terminal box
ACCESSORIES1
Accessories
() None (standard)
(A) 0.7 Output restriction with pilot valve
(B) 1.0 Output restriction with pilot valve
() None (standard)
(A) 0.7 Output restriction with pilot valve
(B) 1.0 Output restriction with pilot valve
ACCESSORIES2
Compensation spring
() Without compensation spring (A)
(G) With compensation spring (A)
() Without compensation spring (A)
(G) With compensation spring (A)
ACCESSORIES3
External scale plate
() not possible
() not possible
ACCESSORIES4
Current transmission
() not possible
() not possible
ACCESSORIES5
Lever
() None
(E) For stroke 35 to 100 mm with lever unit
(F) For stroke 50 to 140 mm with lever unit
() None
(E) For stroke 35 to 100 mm with lever unit
(F) For stroke 50 to 140 mm with lever unit
CONNECTION
Connection
() Air: Rc1/4 - Electric: G1/2
(M) Air: Rc1/4 - Electric: M20 x 1.5
(N) Air: Rc1/4 - Electric: NPT1/2
(1) Air: NPT1/4 - Electric: G1/2
(2) Air: NPT1/4 - Electric: M20 x 1.5
(3) Air: NPT1/4 - Electric: NPT1/2
(4) Air: G1/4 - Electric: G1/2
(5) Air: G1/4 - Electric: M20 x 1.5
(6) Air: G1/4 - Electric: NPT1/2
() Air: Rc1/4 - Electric: G1/2
(M) Air: Rc1/4 - Electric: M20 x 1.5
(N) Air: Rc1/4 - Electric: NPT1/2
(1) Air: NPT1/4 - Electric: G1/2
(2) Air: NPT1/4 - Electric: M20 x 1.5
(3) Air: NPT1/4 - Electric: NPT1/2
(4) Air: G1/4 - Electric: G1/2
(5) Air: G1/4 - Electric: M20 x 1.5
(6) Air: G1/4 - Electric: NPT1/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求