LFE0A-M
SMC
sensors_and_switches
flow_switches
LFE 3-Color Display Digital Flow Switch
Powered by
CAD模型選擇
{smc/sensors_and_switches/flow_switches/lfe/lfe0_asmtab.prj},{NB=LFE0A-M},{TYPE=(0) Remote type monitor},{OUTPUT=A},{LEAD=},{UNIT=M},{OPTION1=},{OPTION2=},{PPATH=lfe0/assembly/lfe0_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
LFE0 - Digital Flow Monitor
Bill of material
LFE0A-M
TYPE
Type
(0) Remote type monitor
OUTPUT
Output specification
(A) NPN+NPN
(B) PNP+PNP
(C) NPN+Analog 1 to 5 V
(D) NPN+Analog 4 to 20 mA
(A) NPN+NPN
(B) PNP+PNP
(C) NPN+Analog 1 to 5 V
(D) NPN+Analog 4 to 20 mA
LEAD
Lead wire
(-) With lead wire
(N) Without lead wire
(-) With lead wire
(N) Without lead wire
UNIT
Unit specification
(M) Instantaneous flow rate:L/min,Accumulated flow:L,Temperature:degree Celsius
(G) Instantaneous flow rate:gal/min,Accumulated flow:gal,Temperature:degree Celsius
(M) Instantaneous flow rate:L/min,Accumulated flow:L,Temperature:degree Celsius
(G) Instantaneous flow rate:gal/min,Accumulated flow:gal,Temperature:degree Celsius
OPTION1
Option 1
(-) None
(T) Panel mount adapter
(V) Front cover + Panel mount adapter
(-) None
(T) Panel mount adapter
(V) Front cover + Panel mount adapter
OPTION2
Option 2
(-) Without connect
(C) With sensor connect
(-) Without connect
(C) With sensor connect
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求