ZSM1-115
SMC
sensors_and_switches
vacuum_switches
ZSM1 Vacuum Switch / Reed Switch Type
Powered by
CAD模型選擇
{smc/sensors_and_switches/vacuum_switches/zsm1/zsm1.prj},{NB=ZSM1-115},{CONNECTION=1},{SWITCH=15},{LEAD=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
ZSM1 - Vacuum Switch Diaphragm Style
Bill of material
ZSM1-115
CONNECTION
Connection
(1) R 1/8
(T1) NPTF 1/8
(1) R 1/8
(T1) NPTF 1/8
SWITCH
Switch/Voltage
(15) Solid state 4.5 to 28 VDC
(21) Contact (Reed switch) 100 VAC/DC
(15) Solid state 4.5 to 28 VDC
(21) Contact (Reed switch) 100 VAC/DC
LEAD
Lead wire length
(-) 0.5 m (Standard)
(L) 3 m
(-) 0.5 m (Standard)
(L) 3 m
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求