VV8021-01-SD60-W1
SMC Corporation
方向控制阀
电磁阀
先导式4/5通电磁阀
VSS/VSR8-2 Conforms to ISO 15407-2 Standard 5 Port Solenoid Valve/Plug-in Type
manifold_base
Powered by
CAD模型選擇
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_4_5_port/vss_vsr8_2/manifold_base/vv802_ex600_base_asmtab.prj},{NB=VV8021-01-SD60-W1_AAAAAAA},{SIZE1=(02) Size 18 mm},{STATION=1},{PORT=01},{THREAD=},{KIT=SD60},{EPTYPE=},{SICOM=},{INN=},{OPTION1=},{OPTION2=},{CE=},{INST1=},{INST2=A},{INST3=A},{INST4=A},{INST5=A},{INST6=A},{INST7=A},{INST8=A},{PPATH=vv802_ex600_base/assembly/vv802_ex600_base_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
SMC Corporation
描述
VV802_EX600 BASE - S Kit/Serial Transmission: EX600 Integrated Type (I/O)
明细表
VV8021-01-SD60-W1
SIZE1
Size
(02) Size 18 mm
mm
STATION
Stations
SNUMBER
Maximum available number of solenoids
2
PORT
Cylinder port size
(01) Side ported 1/8
(01B) Bottom ported 1/8
(01) Side ported 1/8
(01B) Bottom ported 1/8
THREAD
Thread type
(-) Rc
(T) NPTF
(F) G
(-) Rc
(T) NPTF
(F) G
KIT
Kit type/Electrical entry/Cable length
(SD60) Without SI unit
(SD6Q) DeviceNet™
(SD6N) PROFIBUS DP
(SD6V) CC-Link
(SD60) Without SI unit
(SD6Q) DeviceNet™
(SD6N) PROFIBUS DP
(SD6V) CC-Link
EPTYPE
End plate
(-) Without SI unit/end plate
(-) Without SI unit/end plate
SICOM
SI unit COM
N/A
N/A
INN
Number of input blocks
(-) Without SI unit/input block
(-) Without SI unit/input block
OPTION1
Special wiring specifications
(-) None
(K) Special wiring specifications (Except double wiring)
(-) None
(K) Special wiring specifications (Except double wiring)
OPTION2
Pilot type
(-) None
(S) Direct exhaust with built-in silencer
(R) External pilot
(RS) External pilot/Direct exhaust with built-in silencer
(-) None
(S) Direct exhaust with built-in silencer
(R) External pilot
(RS) External pilot/Direct exhaust with built-in silencer
CE
CE compliant
(-) None
(-Q) CE compliant
(-) None
(-Q) CE compliant
INST1
Input blocks station 1
N/A
N/A
INST2
Input blocks station 2
EX600-DXPC
EX600-DXNC
EX600-DXPC1
EX600-DXNC1
EX600-DXPD
EX600-DXND
EX600-DYPB
EX600-DYNB
EX600-AXA
EX600-DXPB
EX600-DXNB
EX600-DXPC
EX600-DXNC
EX600-DXPC1
EX600-DXNC1
EX600-DXPD
EX600-DXND
EX600-DYPB
EX600-DYNB
EX600-AXA
EX600-DXPB
EX600-DXNB
INST3
Input blocks station 3
EX600-DXPC
EX600-DXNC
EX600-DXPC1
EX600-DXNC1
EX600-DXPD
EX600-DXND
EX600-DYPB
EX600-DYNB
EX600-AXA
EX600-DXPB
EX600-DXNB
EX600-DXPC
EX600-DXNC
EX600-DXPC1
EX600-DXNC1
EX600-DXPD
EX600-DXND
EX600-DYPB
EX600-DYNB
EX600-AXA
EX600-DXPB
EX600-DXNB
INST4
Input blocks station 4
EX600-DXPC
EX600-DXNC
EX600-DXPC1
EX600-DXNC1
EX600-DXPD
EX600-DXND
EX600-DYPB
EX600-DYNB
EX600-AXA
EX600-DXPB
EX600-DXNB
EX600-DXPC
EX600-DXNC
EX600-DXPC1
EX600-DXNC1
EX600-DXPD
EX600-DXND
EX600-DYPB
EX600-DYNB
EX600-AXA
EX600-DXPB
EX600-DXNB
INST5
Input blocks station 5
EX600-DXPC
EX600-DXNC
EX600-DXPC1
EX600-DXNC1
EX600-DXPD
EX600-DXND
EX600-DYPB
EX600-DYNB
EX600-AXA
EX600-DXPB
EX600-DXNB
EX600-DXPC
EX600-DXNC
EX600-DXPC1
EX600-DXNC1
EX600-DXPD
EX600-DXND
EX600-DYPB
EX600-DYNB
EX600-AXA
EX600-DXPB
EX600-DXNB
INST6
Input blocks station 6
EX600-DXPC
EX600-DXNC
EX600-DXPC1
EX600-DXNC1
EX600-DXPD
EX600-DXND
EX600-DYPB
EX600-DYNB
EX600-AXA
EX600-DXPB
EX600-DXNB
EX600-DXPC
EX600-DXNC
EX600-DXPC1
EX600-DXNC1
EX600-DXPD
EX600-DXND
EX600-DYPB
EX600-DYNB
EX600-AXA
EX600-DXPB
EX600-DXNB
INST7
Input blocks station 7
EX600-DXPC
EX600-DXNC
EX600-DXPC1
EX600-DXNC1
EX600-DXPD
EX600-DXND
EX600-DYPB
EX600-DYNB
EX600-AXA
EX600-DXPB
EX600-DXNB
EX600-DXPC
EX600-DXNC
EX600-DXPC1
EX600-DXNC1
EX600-DXPD
EX600-DXND
EX600-DYPB
EX600-DYNB
EX600-AXA
EX600-DXPB
EX600-DXNB
INST8
Input blocks station 8
EX600-DXPC
EX600-DXNC
EX600-DXPC1
EX600-DXNC1
EX600-DXPD
EX600-DXND
EX600-DYPB
EX600-DYNB
EX600-AXA
EX600-DXPB
EX600-DXNB
EX600-DXPC
EX600-DXNC
EX600-DXPC1
EX600-DXNC1
EX600-DXPD
EX600-DXND
EX600-DYPB
EX600-DYNB
EX600-AXA
EX600-DXPB
EX600-DXNB
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求