Special screw FUN 893 M6x40
Special Screws
Special Screws for Machine Construction
Powered by
CAD模型選擇
{special_screws/sonderschrauben_fur_maschinenbau/fun_893.prj},{NB=Sonderschraube FUN 893 M6x40},{IDNR=},{D=6.000},{D3=4.773},{P=1.000},{L=40.000},{A=3.000},{BX1=18.000},{BX2=0.000},{BX3=0.000},{X=2.500},{S=10.000},{R=0.600},{E=10.890},{K=4.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 227
HELP_VARIABLE
Company
Special Screws
Description
FUN 893 - Special screws, with preparation for an emergency breakup
Bill of material
Special screw FUN 893 M6x40
IDNR
Ident number
D
Nominal thread diameter
6.000
6.000
mm
D3
Nominal core diameter
4.773
4.773
mm
P
Pitch
1.000
1.000
mm
L
Nominal length
40.000
40.000
mm
B
Thread length
18.000
18.000
mm
X
Length of thread run-out
2.500
2.500
mm
S
Width across flat
10.000
10.000
mm
R
Transition radius under head
0.600
0.600
mm
E
Width across corners min.
10.890
10.890
mm
K
Head height
4.000
4.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求