Special screw FUN 894 M16x200
Special Screws
Special Screws for Machine Construction
Powered by
CAD模型選擇
{special_screws/sonderschrauben_fur_maschinenbau/fun_894.prj},{NB=Sonderschraube FUN 894 M16x200},{IDNR=},{D=16.000},{D3=13.546},{P=2.000},{L=200.000},{A=6.000},{BX1=38.000},{BX2=44.000},{BX3=57.000},{X=2.500},{S=24.000},{R=1.000},{E=26.170},{K=10.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 227
HELP_VARIABLE
Company
Special Screws
Description
FUN 894 - Special screws, one-way screw (ratchet effect screw)
Bill of material
Special screw FUN 894 M16x200
IDNR
Ident number
D
Nominal thread diameter
16.000
16.000
mm
D3
Nominal core diameter
13.546
13.546
mm
P
Pitch
2.000
2.000
mm
L
Nominal length
200.000
200.000
mm
B
Thread length
44.000
44.000
mm
X
Length of thread run-out
2.500
2.500
mm
S
Width across flat
24.000
24.000
mm
E
Width across corners min.
26.170
26.170
mm
K
Head height
10.000
10.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求