R 38 A
Special Springs
Nitrogen gas Cylinders
Fixings
Powered by
CAD模型選擇
{special_springs/cilindri_ad_azoto/fissaggi/r1.prj},{NB=R 38 A},{CODE=R 38 A},{CODENIT=05623},{A=60},{B=38},{C=18.0},{D=23.9},{E=28},{F=40.0},{G=14},{H=9},{J=0.0},{L=10},{K=0},{I=11},{N=12}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Special Springs
Description
R - Fixing
Bill of material
R 38 A
CODE
-
R 38 A
R 38 A
A
60
60
mm
B
38
38
mm
C
18.0
18.0
mm
D
23.9
23.9
mm
E
28
28
mm
F
40.0
40.0
mm
G
14
14
mm
H
9
9
mm
J
0.0
0.0
mm
L
10
10
mm
K
0
0
mm
I
11
11
mm
N
12
12
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FSE - Fixing
Special Springs
18.06.2020
GM - Fixing
Special Springs
18.06.2020
FS3 - Fixing
Special Springs
18.06.2020
RV 1200 - Minimum height, maximum force
Special Springs
09.04.2024
39CP06b - Panel control
Special Springs
31.05.2024
39CP01A - Panel control
Special Springs
18.06.2020
39CP02A - Control panel
Special Springs
18.06.2020
39CP03A - Panel control
Special Springs
18.06.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求