目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
320/T2
Speedyblock
Latch series
Powered by
CAD模型選擇
{speedyblock/a_tirante/t2_leggera_asmtab.prj},{NB=320/T2054},{CODICE=AL505},{MODELLO=320/T2},{FAM=Toggle clamps},{SER=Latch},{USE=T2 application},{ESECUZIONE=-},{ANGOLO=0},{DX=54},{DXX=[54:63]},{A=152},{AX=152.0},{B=32},{BX=32.0},{C=16},{D=54÷63},{E=44},{F=28},{G=32},{H=14.3},{I=19},{L=40},{M=22},{N=25},{O=3},{Q=6.5},{S=48},{T=M6},{FH=320},{GR=250},{X=5.000},{ROT=2.000},{PPATH=serie_a_tirante/t2_leggera_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Speedyblock
Description
Form T2 light - Double rod series (Light performance)
Bill of material
320/T2
CODICE
Code
AL505
AL505
MODELLO
Description
320/T2
320/T2
FAM
Family
Toggle clamps
SER
Series
Latch
USE
Characteristics and applications
The tool comes with a double bar with hooking bracket and nuts. In addition to the standard length of the U rods, a variety of other lengths are available. Therefore, when ordering, indicate: T2 or T2X = Tool with Standard Double Threaded Rod and hooking bracket, T20 or T20X = Tool without double Threaded rod, which is to be ordered separately. Features and applications: The tools of this series ensure a perfect closing of lids. The support base is perpendicular to the force line of action. In the closed position, the control lever is parallel to the support base. A special grease is placed between two contacting surfaces during assembly.
ESECUZIONE
Material
-
-
ANGOLO
Opening angle
°
DX
mm
Enter value for DX
mm
cm
inch
ft
確定
A
152
152
mm
B
32
32
mm
C
16
16
mm
D
54÷63
54÷63
mm
E
44
44
mm
F
28
28
mm
G
32
32
mm
H
14.3
14.3
mm
I
19
19
mm
L
40
40
mm
M
22
22
mm
N
25
25
mm
O
3
3
mm
Q
6.5
6.5
mm
S
48
48
mm
T
M6
M6
FH
320
320
mm
GR
250
250
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Form T3 light - Double rod series (Light performance)
Speedyblock
14.05.2024
Form T4 light - Double rod series (Light performance)
Speedyblock
14.05.2024
Form LLA-LLE - Reinforced Vertical series with folded base
Speedyblock
14.05.2024
Form LLB-LLF - Reinforced Vertical series with straight base
Speedyblock
14.05.2024
Form T-TF - Latch series (Light Performance)
Speedyblock
14.05.2024
Form AS - Push and Pull straight-line action
Speedyblock
14.05.2024
Form T6 light - Double rod series with safety lock (Light Performance)
Speedyblock
14.05.2024
Form AS - Only Push straight-line action series
Speedyblock
14.05.2024
Form 1500/T2S - Double pull-action series for hight temperatures
Speedyblock
14.05.2024
Double rod series (heavy performance)
Speedyblock
05.04.2023
Spindle with vulcanized neoprene thrust and 2 hex nuts - Spindle with vulca...
Speedyblock
14.05.2024
Form AS - Push and Pull straight-line action
Speedyblock
14.05.2024
Form ASD-ASS - Push and Pull straight-line action
Speedyblock
14.05.2024
Form OR - Horizontal Series for hight temperatures
Speedyblock
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求