目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
360/AS
Speedyblock
Straight-line action series
Powered by
CAD模型選擇
{speedyblock/ad_asta_di_spinta/as_02_asmtab.prj},{NB=360/AS0},{CODICE=AG351},{MODELLO=360/AS},{FAM=Toggle clamps},{SER=Straight-line action},{USE=AS application},{ESECUZIONE=-},{ANGOLO=0},{A=122},{AX=122.0},{B=75.0},{BX=75.0},{C=25},{D=32},{E=45.5},{F=90},{G=33.5},{H=30},{I=36.5},{L=-},{M=M8},{N=15},{P=12},{Q=5.5},{R=7},{X=32},{FH=560},{GR=480},{PPATH=as_02_asmtpl.prj},{X1=32},{VER=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Speedyblock
Description
Form AS - Push and Pull straight-line action
Bill of material
360/AS
CODICE
Code
AG351
AG351
MODELLO
Description
360/AS
360/AS
FAM
Family
Toggle clamps
SER
Series
Straight-line action
USE
Characteristics and applications
The tools of this series can either be pushed or pulled. A special grease is placed between two contacting surfaces during assembly.
ESECUZIONE
Material
-
-
ANGOLO
Opening angle
°
A
122
122
mm
B
75.0
75.0
mm
C
25
25
mm
D
32
32
mm
E
45.5
45.5
mm
F
90
90
mm
G
33.5
33.5
mm
H
30
30
mm
I
36.5
36.5
mm
L
-
-
mm
M
M8
M8
N
15
15
mm
P
12
12
mm
Q
5.5
5.5
mm
R
7
7
mm
X
32
32
mm
FH
560
560
daN
GR
480
480
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求