目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
200/EV
Speedyblock
Vertical series
Powered by
CAD模型選擇
{speedyblock/verticale/av_ev_asmtab.prj},{NB=200/EV0},{CODICE=AA225},{MODELLO=200/EV},{FAM=Toggle Clamps},{SER=Vertical},{USE=AVEV application},{VERS=2},{ANGOLO=0},{A=159},{AX=159.0},{B=154},{BX=154.0},{C=74},{D=60.5},{E=38},{F=32},{G=26},{H=16},{I=6},{L=-},{M=17},{N=3},{O=-},{P=8},{Q=6.5},{R=16},{S=32},{Z=-},{FH=120},{FH1=120},{FH2=240},{GR=430},{POSX=[0:172]},{PPATH=av_ev_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Speedyblock
Description
Form AV-EV - Vertical series with folded and front base
Bill of material
200/EV
CODICE
Code
AA225
AA225
MODELLO
Description
200/EV
200/EV
FAM
Family
Toggle clamps
SER
Series
Vertical
USE
Characteristics and applications
Form AV with open clamping lever and two flanged washers. Form EV with full clamping lever and bolt retainers to be welded in the desired position and angle. Spindles: To be ordered separately (see Accessories). A special grease is placed between two contacting surfaces during assembly.
ANGOLO
Opening angle
°
A
159
159
mm
B
154
154
mm
C
74
74
mm
D
60.5
60.5
mm
E
38
38
mm
F
32
32
mm
G
26
26
mm
H
16
16
mm
I
6
6
mm
L
-
-
mm
M
17
17
mm
N
3
mm
O
-
-
mm
P
8
8
mm
Q
6.5
6.5
mm
R
16
16
mm
S
32
32
mm
Z
-
-
mm
FH
120
120
daN
GR
430
430
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求