目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
130/FLS
Speedyblock
Vertical series
Powered by
CAD模型選擇
{speedyblock/verticale/els_fls_asmtab.prj},{NB=AA589(0)},{CODICE=AA589},{MODELLO=130/FLS},{FAM=Toggle Clamps},{SER=Vertical},{USE=ELSFLS application},{ANGOLO=0},{A=164},{AX=164.0},{B=156},{BX=156.0},{C=35-36},{D=129},{E=25.5},{F=35},{G=10},{H=12.5-19},{I=11.3},{L=6.3},{M=16},{N=6.5-7.5},{O=67.5},{P=M5},{Q=5.6},{R=20},{Z=152},{FH=50},{GR=375},{VER=2},{PPATH=els_fls_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Speedyblock
Description
Form ELS-FLS - Vertical series with anti-release lever and extended clamping lever
Bill of material
130/FLS
CODICE
Code
AA589
AA589
MODELLO
Description
130/FLS
130/FLS
FAM
Family
Toggle clamps
SER
Series
Vertical
USE
Characteristics and applications
Form ELS with extended clamping lever and folded base. Form FLS with extended clamping lever and straight base. Spindles: To be ordered separately (see Accessories). Extensions: The models are supplied with AP6 and AP8 extension as per the drawing and with two flanged washers (see Accessories). Features and applications: The main features of this series are the special anti-release lever and the special extension of the locking arm to facilitate the specific use in control templates, these tools are designed to prevent the operator's fingers from being crushed by the levers when opening. During the closing, the clamping lever is guided laterally to ensure greater stability against possible transverse stresses. A special grease is placed between two contacting surfaces during assembly.
ANGOLO
Opening angle
°
A
164
164
mm
AX
164.0
164.0
mm
B
156
156
mm
BX
156.0
156.0
mm
C
35-36
35-36
mm
D
129
129
mm
E
25.5
25.5
mm
F
35
35
mm
G
10
10
mm
H
12.5-19
12.5-19
mm
I
11.3
11.3
mm
L
6.3
6.3
mm
M
16
16
mm
N
6.5-7.5
6.5-7.5
mm
O
67.5
67.5
mm
P
M5
M5
mm
Q
5.6
5.6
mm
R
20
20
mm
Z
152
152
mm
FH
50
50
daN
GR
375
375
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Form OLS-PLS - Horizontal series with anti-release lever and extended clamp...
Speedyblock
05.04.2023
Form AV-EV - Vertical series with folded and front base
Speedyblock
23.05.2024
Form T6 light - Double rod series with safety lock (Light Performance)
Speedyblock
14.05.2024
Spindle with vulcanized neoprene thrust and 2 hex nuts - Spindle with vulca...
Speedyblock
14.05.2024
Form ML OL - Horizontal series with folded base and with anti-release lever
Speedyblock
07.11.2023
New form 2013 AE - Vertical series with folded base
Speedyblock
23.05.2024
Form MO - Horizontal series with folded base
Speedyblock
07.11.2023
Form TL-TFL - Latch series with safety lock(Light Performance)
Speedyblock
05.04.2023
Form NL PL - Horizontal series with straight base and with anti-release lev...
Speedyblock
07.11.2023
Form T6S heavy - Double rod series weldable with safety lock (Heavy Perform...
Speedyblock
14.05.2024
Form NP - Horizontal series with straight base
Speedyblock
07.11.2023
Spring spindle - Spring spindle
Speedyblock
14.05.2024
Form AVF-EVF - Vertical series with straight and front base
Speedyblock
23.05.2024
Form AL-EL - Vertical series with folded base and with anti-release lever
Speedyblock
23.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求