目錄: Standard Lifters
Created: 22.2.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Standard Lifters
SE-25mm-4.8mm-S-A
Standard Lifters
Ejectors
Powered by
CAD模型選擇
{standardlifters/ejectors/ej_m.prj},{NB=SE-25mm-4.8mm-S-A},{PL=SE},{OD=25},{OD1=25.0},{MT=4.8},{F=S},{S=A},{LP=9.95},{MCH=19.05}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Standard Lifters
Description
Ejectors - Metric - Ejectors
Bill of material
SE-25mm-4.8mm-S-A
PN
Product Number
SE-25mm-4.8mm-S-A
SE-25mm-4.8mm-S-A
PL
Product Line/ Series
SE
SE
OD
Overall Diameter
25
25
mm
MT
Max. Travel
4.8
4.8
mm
F
Force
S
S
S
Style
A
TS
Fastener Size
M10-1.5
M10-1.5
MHMT
Minimum Height @ Max. Travel
0.750"
0.750"
FR
Force Range
14 / 20
14 / 20
lbs.
LP
List Price
9.95
9.95
USD
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求