目錄: Standard Lifters
Created: 22.2.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Standard Lifters
P-.625-.125-BT
Standard Lifters
Pilot Assemblies
Powered by
CAD模型選擇
{standardlifters/pilot_assemblies/p.prj},{NB=P-.625-.125-BT},{PN=P-.625-.125-BT},{PL=P},{PD=0.6250},{LL=0.125},{RM=BT},{LP=35.00},{MRST=0.125},{NOF=1},{FS=5/16-18},{L1=1.680},{L2=1.0550},{L3=0.6250},{L4=0.1980},{L5=0.5800},{L6=0.6730},{L7=0.1300},{L8=0.0000},{D1=0.6250},{D2=0.5950},{D3=0.3850},{D4=0.3125},{D5=0.2570},{L9=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Standard Lifters
Description
Pilot Assemblies P - Metric - Pilot Assemblies
Bill of material
P-.625-.125-BT
PN
Product Number
P-.625-.125-BT
P-.625-.125-BT
PL
Product Line
P
PD
Pilot Diameter
0.6250
0.6250
Inch
LL
Locating Land
0.125
0.125
Inch
RM
Retention Method
BT
BT
LP
List Price
35.00
35.00
USD
MRST
Max Recommended Stock Thickness
0.125
0.125
Inch
NOF
Number of Fasteners
1
FS
Fastener Size
5/16-18
5/16-18
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求