目錄: Standard Lifters
Created: 22.2.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Standard Lifters
P-.375-.075-.750
Standard Lifters
Pilot Assemblies
Powered by
CAD模型選擇
{standardlifters/pilot_assemblies/p_h.prj},{NB=P-.375-.075-.750},{PN=P-.375-.075-.750},{PL=P},{PD=0.3750},{LL=0.075},{IT=0.750},{LP=25.00},{MRST=0.075},{L1=1.20000},{L2=0.82500},{L3=0.37500},{L4=0.18750},{D1=0.3750},{D2=0.490}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Standard Lifters
Description
Pilot Assemblies H - Pilot Assemblies
Bill of material
P-.375-.075-.750
PN
Product Number
P-.375-.075-.750
P-.375-.075-.750
PL
Product Line
P
PD
Pilot Diameter
0.3750
0.3750
Inch
LL
Locating Land
0.075
0.075
Inch
IT
Insert Thickness
0.750
0.750
Inch
LP
List Price
25.00
25.00
USD
MRST
Max Recommended Stock Thickness
0.075
0.075
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求