目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 8567. 25
Steinel Normalien
5 Springs system
Powered by
CAD模型選擇
{steinel/federelemente_5/sz_8567.prj},{NB=SZ 8567. 25},{BESTNR=SZ 8567. 25},{DH=25},{DD=12.500},{D3=M 8},{DN=8.000},{P=0.900},{D4=16.000},{D5=8.500},{D6=13.5},{D7=4.200},{D8=18.500},{D9=8.500},{S2=4},{S3=3.000},{S4=8.000},{WG=0.010},{FUNC=Damping. Cushioning}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Steinel Normalien
Description
SZ 8567 - Adapting disc
Bill of material
SZ 8567. 25
BESTNR
Order No.
SZ 8567. 25
SZ 8567. 25
DH
Diameter
25
25
mm
D6
Diameter
13.5
13.5
mm
S2
Width
4
4
mm
WG
Weight
0.010
0.010
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求