目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST714132X083
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7141.prj},{NB=ST714132X083},{BESTNR=ST714132X083},{D1=32},{D2=40},{DR=4},{L2=83},{BM=Aluminium Rollenkäfig},{WG=0.105},{FUNC=Guiding, Stamping, Blanking, Forming}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 47
HELP_VARIABLE
Company
Steinel Normalien
Description
ST7141 - Roller cage, Aluminium, with installation assistance
Bill of material
ST714132X083
BESTNR
Order No.
ST714132X083
ST714132X083
D1
Diameter
32
32
mm
D2
Diameter
40
40
mm
DR
Roller diameter
4
4
mm
L2
Length ±0.2
83
83
mm
BM
Comment
Aluminium Roller cage
WG
Weight
0.105
0.105
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求