目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST714232X083
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7142.prj},{NB=ST714232X083},{BESTNR=ST714232X083},{D1=32},{D2=40},{DR=4},{L2=83},{BM=Rollenkäfig},{WG=0.105},{FUNC=Guiding, Stamping, Blanking, Forming},{L3=4.1},{D4=44.4},{SICHERUNGSRING=38 x 1,75},{D3=38.0},{HRING=1.75}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 47
HELP_VARIABLE
Company
Steinel Normalien
Description
ST7142 - Rollenkäfig Aluminium mit Sicherungsring
Bill of material
ST714232X083
BESTNR
Bestellnummer
ST714232X083
ST714232X083
D1
Durchmesser
32
32
mm
D2
Durchmesser
40
40
mm
DR
Rollendurchmesser
4
4
mm
L2
Länge ±0.2
83
83
mm
WG
Weight
0.105
0.105
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求