目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST7219.30(30)
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7219.prj},{NB=ST7219.30(30)},{BESTNR=ST7219.30},{D1=30},{A=112},{B=71},{E1=86},{E2=45},{D3=48},{D6=65},{D7=11.0},{H=50},{H4=17.5},{L1=47},{BM=Führungslager rechteckig bearbeitet Gleitführung bronzeplatt},{WG=1.500},{FUNC=Guiding, Stamping, Blanking, Forming}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 15
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7219 - Guide and pillar bearings ST 721. with rectangular flange (machined execution)
Bill of material
ST7219.30(30)
BESTNR
Order No.
ST7219.30
ST7219.30
D1
Diameter
30
30
mm
A
Width
112
112
mm
B
Width
71
71
mm
E1
Width
86
86
mm
E2
Width
45
45
mm
D3
Diameter
48
48
mm
D6
Diameter
65
65
mm
D7
Diameter
11.0
11.0
mm
H
Height
50
50
mm
H4
Height
17.5
17.5
mm
L1
Length
47
47
mm
BM
Comment
Führungslager rechteckig bearbeitet Gleitführung bronzeplatt
WG
Weight
1.500
1.500
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求