目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST7403.32X095X103
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7403_asmtab.prj},{NB=ST7403.32X095X103},{BESTNR=ST7403.32X095X103},{D1=32},{D2=40},{D3=48},{L1=95},{L2=103},{BM=glatt, Wälzführung mit Rollenkäfig},{WG=0.557},{PPATH=parts/st_7403/st_7403_asmtpl.prj},{FUNC=Guiding, Stamping, Blanking, Forming}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 44
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7403 - Guide bushes smooth, roller guide
Bill of material
ST7403.32X095X103
BESTNR
Order No.
ST7403.32X095X103
ST7403.32X095X103
D1
Diameter
32
32
mm
D2
Diameter
40
40
mm
D3
Diameter
48
48
mm
L1
Length
95
95
mm
L2
Length
103
103
mm
BM
Comment
smooth, anti-friction guideway with roller cage
WG
Weight
0.557
0.557
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求