目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST7414.38X052X058
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7414_asmtab.prj},{NB=ST7414.38X052X058},{BESTNR=ST7414.38X052X058},{D1=38},{V=1.000},{D2=46},{D3=58},{D5=66},{D6=58},{D8=83},{L1=52},{L2=58},{L3=37},{L4=15},{BM=mit Bund Wälzführung mit Kugelkäfig Messing},{WG=0.646},{PPATH=parts/st_7414/st_7414_asmtpl.prj},{FUNC=Guiding, Stamping, Blanking, Forming}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 39
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7414 - Guide bushes with shoulder, ball guide brass
Bill of material
ST7414.38X052X058
BESTNR
Order No.
ST7414.38X052X058
ST7414.38X052X058
D1
Diameter
38
38
mm
D2
Diameter
46
46
mm
D3
Diameter
58
58
mm
D5
Diameter
66
66
mm
D6
Diameter
58
58
mm
D8
Diameter
83
83
mm
L1
Length
52
52
mm
L2
Length
58
58
mm
L3
Length
37
37
mm
L4
Length
15
15
mm
BM
Comment
mit Bund Wälzführung mit Kugelkäfig Messing
WG
Weight
0.646
0.646
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST 7416 - Guide bushes with shoulder, ball guide aluminium
Steinel Normalien
14.05.2024
ST 7126 - Guide pillars with shoulder with internal thread, both-sided
Steinel Normalien
14.05.2024
ST 7120 - Guide pillars with shoulder
Steinel Normalien
14.05.2024
ST 7367 - Holding clamp
Steinel Normalien
14.05.2024
ST 7377 - Holding clamp
Steinel Normalien
14.05.2024
ST 7152 - Ball cages brass, with lock ring
Steinel Normalien
14.05.2024
SZ 4385 - Eye bolts revolving
Steinel Normalien
14.05.2024
ST 9827 - Guide pillars
Steinel Normalien
14.05.2024
ST 7150 - Ball cage brass
Steinel Normalien
14.05.2024
ST 7431 - Guide bushes with shoulder, sliding guide with solid lubricant
Steinel Normalien
14.05.2024
ST 7404 - Guide bushes smooth, ball guide brass
Steinel Normalien
14.05.2024
ST 7366 - Guide bushes with shoulder
Steinel Normalien
14.05.2024
ST 7100 - Guide pillars smooth, for pouring
Steinel Normalien
14.05.2024
ST 7181 - Quick-change guide pillars with disc and screw
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求