目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST3562.500X315.3
Steinel Normalien
1 Die sets made of steel
Powered by
CAD模型選擇
{steinel/saulengestelleausstahl_1/st_3562_assmtab.prj},{NB=ST3562.500X315.3},{BESTNR=ST3562.500X315.3},{A=500},{B=315},{A1=330},{B1=145},{C1=50},{C2=40},{C5=70},{D5=66},{E1=400},{E2=215},{E4=403},{D1=38},{D2=40},{L=200},{D3=58},{PPATH=st_3562_sch.prj},{WG=122.200},{FUNC=Blanking, Forming, Guiding}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 97
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 3562 - Die sets, with 4 guide pillars mounted, ball guide
Bill of material
ST3562.500X315.3
BESTNR
Order No.
ST3562.500X315.3
ST3562.500X315.3
A
Length
500
500
mm
B
Width
315
315
mm
A1
Length
330
330
mm
B1
Width
145
145
mm
C1
Height
50
50
mm
C2
Height
40
40
mm
C5
Height
70
70
mm
D5
Diameter
66
66
mm
E1
Length
400
400
mm
E2
Width
215
215
mm
E4
Length
403
403
mm
D1
Diameter
38
38
mm
D2
Diameter
40
40
mm
L
Height
200
200
mm
D3
58
58
mm
WG
Weight
122.200
122.200
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求