目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 1406. 250 x 200
Steinel Normalien
2 Die sets made of special grey cast iron
Powered by
CAD模型選擇
{steinel/seaulengestelle_2/st_1406_asmtab.prj},{NB=ST 1406. 250 x 200},{BESTNR=ST 1406. 250 x 200},{FORM=C:Oberteil ohne Gewinde},{A1=250},{B1=200},{A2=340},{B2=370},{C1=63},{C2=50},{C3=80},{C4=30},{D3=-},{DN=30.000},{P=2.000},{E1=250.05},{E2=280.0},{E3=375.4},{D1=38},{D2=40},{L=224},{VER1=1.000},{D4=58.000},{L1=77.000},{PPATH=parts/st_1406_7/st_1406_7_asmtpl.prj},{WG=65.000},{FUNC=Blanking, Forming, Guiding}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 26
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 1406,1407 - Die sets with with sliding guide with solid lubricant
Bill of material
ST 1406. 250 x 200
BESTNR
Order No.
ST 1406. 250 x 200
ST 1406. 250 x 200
FORM
C:Upper part without thread
C:Upper part without thread
A1
Length
250
250
mm
B1
Height
200
200
mm
A2
Length
340
340
mm
B2
Height
370
370
mm
C1
Height
63
63
mm
C2
Height
50
50
mm
C3
Height
80
80
mm
C4
Height
30
30
mm
D3
Thread
-
-
mm
E1
Length
250.05
250.05
mm
E2
Length
280.0
280.0
mm
E3
Diameter
375.4
375.4
mm
D1
Diameter
38
38
mm
D2
Diameter
40
40
mm
L
Length
224
224
mm
WG
Weight
65.000
65.000
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST 1402,1405 - Die sets with ball guide
Steinel Normalien
14.05.2024
ST2865 - Die sets with ball guide and guide plate
Steinel Normalien
14.05.2024
ST 1706 - Die sets with with sliding guide with solid lubricant
Steinel Normalien
14.05.2024
ST 1401,1404 - Die sets with sliding guide, bronze coating
Steinel Normalien
14.05.2024
201.21. - Die set DIN 9819 Shape C/CG
FIBRO
22.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求