目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 1701. 100
Steinel Normalien
2 Die sets made of special grey cast iron
Powered by
CAD模型選擇
{steinel/seaulengestelle_2/st_1701_asmtab.prj},{NB=ST 1701. 100},{BESTNR=ST 1701. 100},{FORM=Oberteil ohne Gewinde},{D=100},{A1=189},{A2=138},{B1=56},{B2=134},{B3=157},{C1=56},{C2=40},{C3=80},{C4=30},{E1=125},{F=125},{D1=25},{L=160},{D4=40.000},{L1=77.000},{PPATH=parts/st_1701/st_1701_asmtpl.prj},{WG=12.900},{FUNC=Blanking, Forming, Guiding}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 1701 - Die sets with sliding guide, bronze coating
Bill of material
ST 1701. 100
BESTNR
Order No.
ST 1701. 100
ST 1701. 100
FORM
Upper part without thread
D
Diameter
100
100
mm
A1
Length
189
189
mm
A2
Length
138
138
mm
B1
Height
56
56
mm
B2
Height
134
134
mm
B3
Height
157
157
mm
C1
Height
56
56
mm
C2
Height
40
40
mm
C3
Height
80
80
mm
C4
Height
30
30
mm
E1
Length
125
125
mm
F
Height
125
125
mm
D1
Diameter
25
25
mm
L
Length
160
160
mm
WG
Weight
12.900
12.900
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N410 - 51.410.03
Agathon
11.04.2022
ST 7100 - Guide pillars smooth, for pouring
Steinel Normalien
14.05.2024
ST 7171 - Ball cages made of aluminium, with safety ring
Steinel Normalien
14.05.2024
201.36. - Die set
FIBRO
22.11.2023
N410 - 51.410.04
Agathon
11.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求