目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST8845-9
Steinel Normalien
6 Nitrogen systems
Control panels ST8845
Powered by
CAD模型選擇
{steinel/stickstoffsysteme_6/kontrollarmaturen_st8845/st8845_99_asmtab.prj},{NB=ST8845-9},{BESTNR=ST8845-9},{BS=integriert},{AR=450},{BG=2 x M6 x 50},{PPATH=../../federelemente_5/st8845_99_asmtpl.prj},{WG=0.706},{FUNC=Controling, Adjusting, Cushioning, Stamping},{AN=3x G1/8\"; 2x G1/4\"; 1x vorbereitete Anschlüsse für Verbundplatten (verschlossen); Anschluss für Druckwächter ST8845-DW600W2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Steinel Normalien
Description
ST8845-9 - Control panel
Bill of material
ST8845-9
BESTNR
Ident number
ST8845-9
BS
Burst protection
integrated
AR
Burst pressure
450
bar
BG
Fastening screw
2 x M6 x 50
WG
Weight
0.706
kg
AN
Connections
3x G1/8 "; 2x G1/4"; 1x prepared connections for composite panels (closed); Connection for pressure switch ST8845-DW600W2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求