05000157002
SToxxparts
05 C-Parts without standard
05000157000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000157000/05000157000.prj},{NB=05000157002},{ARTNR=05000157002},{D1=4},{D2=3},{D3=4.5},{L1=5},{L2=1},{S=0.8},{F1=3},{F2=6},{T=250},{D=4},{MAT=Edelstahl/Hülse Messing},{GEW=0.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
SToxxparts
Description
05000157000 - Spring plunger smooth version, with collar and ball
Bill of material
05000157002
ARTNR
Article No.
05000157002
05000157002
D1
+0.1
4
4
mm
D2
3
3
mm
D3
4.5
4.5
mm
L1
5
5
mm
L2
1
1
mm
S
Stroke
0.8
0.8
mm
F1
Spring force
3
3
N
F2
Spring force
6
6
N
T
max.
250
°C
D
Location hole H7
4
4
mm
MAT
Material
Edelstahl/Hülse Messing
GEW
Weight
0.5
0.5
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求