05000195004
SToxxparts
05 C-Parts without standard
05000195000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000195000/05000195000.prj},{NB=05000195004},{ARTNR=05000195004},{D1=5},{L2=8},{D2=M10x1},{D4=M4},{D5=8},{L3=18},{L4=6},{L5=5.5},{L6=3},{SW=12},{F1=5},{F2=18},{T=250},{MAT=Edelstahl},{GEW=16}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
SToxxparts
Description
05000195000 - Compact Index plunger, with hexagonal collar, without knob
Bill of material
05000195004
ARTNR
Article No.
05000195004
05000195004
D1
-0.02/-0.04
5
5
mm
L2
min.
8
8
mm
D2
M10x1
M10x1
mm
D4
M4
M4
mm
D5
8
8
mm
L3
18
18
mm
L4
6
6
mm
L5
5.5
5.5
mm
L6
3
3
mm
SW
12
12
mm
F1
Spring force
5
5
N
F2
Spring force
18
18
N
T
max.
250
°C
MAT
Material
Edelstahl
GEW
Weight
16
16
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求