05000267002
SToxxparts
05 C-Parts without standard
05000267000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000267000/05000267000.prj},{NB=05000267002},{ARTNR=05000267002},{D1=10},{D2=4},{L1=30},{L2=4.2},{L3=7},{B=4},{D=10},{S=1},{F1=4.5},{F2=9},{T=50},{MAT=Automatenstahl brüniert/Kugel Edelstahl gehärtet},{GEW=17}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
SToxxparts
Description
05000267000 - Spring loaded side thrust piece, one side, ball made of stainless steel
Bill of material
05000267002
ARTNR
Article No.
05000267002
05000267002
D1
+0.1
10
10
mm
D2
4
4
mm
L1
30
30
mm
L2
4.2
4.2
mm
L3
7
7
mm
B
4
4
mm
D
Location hole H8
10
10
mm
S
Stroke
1
1
mm
F1
Spring force
4.5
4.5
N
F2
Spring force
9
9
N
T
max.
50
°C
MAT
Material
Automatenstahl brüniert/Kugel Edelstahl gehärtet
GEW
Weight
17
17
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求