05000809003
SToxxparts
05 C-Parts without standard
05000809000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000809000/05000809000.prj},{NB=05000809003},{ARTNR=05000809003},{D1=32},{D2=12.5},{D3=4},{H1=30.5},{H2=7},{FN=80},{MAT=Stahl verzinkt/Hartferrit Magnet},{GEW=34},{INFO=https://api.meleven.de/out/SToxxparts/2d.dc.1e.05000809000.pdf},{PREVIEW=05000809000.png},{DEFAULTSORTATTR=39826}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
SToxxparts
Description
05000809000 - Holding magnet with ring eyelet
Bill of material
05000809003
ARTNR
Article No.
05000809003
05000809003
D1
32
32
mm
D2
12.5
12.5
mm
D3
4
4
mm
H1
30.5
30.5
mm
H2
7
7
mm
FN
Nominal holding force
80
80
N
MAT
Material
Stahl verzinkt/Hartferrit Magnet
GEW
Weight
34
34
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/2d.dc.1e.05000809000.pdf
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求