05000954005
SToxxparts
05 C-Parts without standard
05000954000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000954000/05000954000.prj},{NB=05000954005},{PREVIEW=05000954000.png},{ARTNR=05000954005},{VAR=KU},{D1=8},{D2=6.5},{D3=8.5},{D4=8},{L1=9},{L2=1},{W=1.9},{FDA=10},{FDE=20.4},{MAT=Edelstahl 1.4568/1.3541 gehärtet / POM},{GEW=2},{INFO=https://www.stoxxparts.com/meleven/f5.29.af.05000954000.pdf},{DEFAULTSORTATTR=2202}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
SToxxparts
Description
05000954000 - Spring-loaded thrust piece for press-fit, with ball
Bill of material
05000954005
ARTNR
Article No.
05000954005
05000954005
VAR
Variant
KU
KU
D1
+0.1
8
8
mm
D2
6.5
6.5
mm
D3
8.5
8.5
mm
D4
+0.2
8
8
mm
L1
±0.2
9
9
mm
L2
1
1
mm
W
1.9
1.9
mm
FDA
Spring pressure start
10
10
N
FDE
Spring pressure end
20.4
20.4
N
MAT
Material
Edelstahl 1.4568/1.3541 gehärtet / POM
Edelstahl 1.4568/1.3541 gehärtet / POM
GEW
Weight
2
2
g
INFO
Drawing
https://www.stoxxparts.com/meleven/f5.29.af.05000954000.pdf
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求