17000157001
SToxxparts
17 Clamping technology
17000157000
Powered by
CAD模型選擇
{stoxxparts/17_spanntechnik/17000157000/17000157000.prj},{NB=17000157001},{PREVIEW=17000157000.png},{ARTNR=17000157001},{L=10},{D1=M8},{A=9.6},{B=32},{D2=8.4},{H1=20},{H2=30},{H3=8},{H4=40},{H5=12.6},{L1=132},{L2=50},{L3=32},{S=3},{F=3.5},{MAT=Stahl, einsatzgehärtet, brüniert},{GEW=264},{INFO=https://api.meleven.de/out/SToxxparts/90.60.2e.170001570009.pdf},{DEFAULTSORTATTR=16279}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
SToxxparts
Description
17000157000 - Pull-down clamp with cranked clamping lever and prism clamping jaw, clamping direction left
Bill of material
17000157001
ARTNR
Article No.
17000157001
17000157001
L
Groovesnominal dimension
10
10
mm
D1
M8
M8
mm
A
9.6
9.6
mm
B
32
32
mm
D2
8.4
8.4
mm
H1
20
20
mm
H2
30
30
mm
H3
8
8
mm
H4
40
40
mm
H5
12.6
12.6
mm
L1
132
132
mm
L2
50
50
mm
L3
32
32
mm
S
3
3
mm
F
max. horizontal clamping force
3.5
3.5
kN
MAT
Material
Stahl, einsatzgehärtet, brüniert
GEW
Weight
264
264
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/90.60.2e.170001570009.pdf
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Clamping jaw with positioning pins - pen left - Top jaws
Gressel
20.03.2023
04520 - Side clamps
norelem
30.05.2024
41320 - Smooth vice jaws
norelem
30.05.2024
Clamping jaw with positioning pins - pen right - Top jaws
Gressel
20.03.2023
AMF 6497B - Clamping Jaws
AMF - ANDREAS MAIER Fellbach
17.04.2024
K1557 - Jaw plates smooth carbide-coated
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求