17000220001
SToxxparts
17 Clamping technology
17000220000
Powered by
CAD模型選擇
{stoxxparts/17_spanntechnik/17000220000/17000220000.prj},{NB=17000220001},{PREVIEW=17000220000.png},{ARTNR=17000220001},{B1=13},{D=8},{L=114},{R1=17.2},{R2=21.1},{B2=9},{H1=19.6},{H2=14},{H3=12},{S=3.9},{R2_H3=9.1},{T=60},{MAT=Edelstahl/Exzenterteil Stahl ST52-3 Zinkphosphatiert/Kunststoffkappe PVC},{GEW=93},{INFO=https://api.meleven.de/out/SToxxparts/36.16.97.170002200009.pdf},{DEFAULTSORTATTR=23589}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
SToxxparts
Description
17000220000 - Eccentric lever with axle bolt, steel
Bill of material
17000220001
ARTNR
Article No.
17000220001
17000220001
B1
13
13
mm
D
H11/f8
8
8
mm
L
~
114
114
mm
R1
17.2
17.2
mm
R2
21.1
21.1
mm
B2
9
9
mm
H1
19.6
19.6
mm
H2
14
14
mm
H3
~
12
12
mm
S
Eccentric stroke
3.9
3.9
mm
R2_H3
Total stroke
9.1
9.1
mm
T
max.
60
°C
MAT
Material
Edelstahl/Exzenterteil Stahl ST52-3 Zinkphosphatiert/Kunststoffkappe PVC
GEW
Weight
93
93
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/36.16.97.170002200009.pdf
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
17000117000 - Compact spherical disc-cone cup, steel
SToxxparts
31.05.2022
08180 - Thrust washers
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求