dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z4292-1
STRACK
06. Entformungselemente - direkt, Schiebereinheiten Formen
6.1. Schieberelemente
Powered by
CAD模型選擇
{strack/entd_kat/entd_01/sn030040.prj},{NB=Z4292-1 Schiebereinheit},{PDF=PDF},{TYP=1},{D=25},{B=11},{S=3.4},{H=61.5},{H1=26.5},{H2=34.5},{T1=18},{T2=2.5},{T3=16.5},{L=32.8},{L1=10.8},{T4=13.9},{L3=24.2},{D1=3},{M1=M6},{M=M3},{DD1=6},{DD2=3},{T44=7.6},{H1H=9.841},{B1B=1.212},{DR1=5.0},{LR2=1},{DR3=6},{DD2K=2.500},{TYPE=1},{B2=10},{T5=0},{B3=0},{DD12=0},{DR12=0},{DR32=0.0},{BN3=15},{TN3=3},{BT=14.6},{TT=3},{LT=18.300},{PPATH=sn03004001.prj},{SNPR=MIN},{ARTNR=140312}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
STRACK
Description
Z4292 - Schiebereinheit
Bill of material
Z4292-1
PDF
PDF-INFO
PDF
TYP
(Typ)
1
1
D
(D)
25
25
mm
B
(B)
11
11
mm
S
(S)
3.4
3.4
mm
H
(H)
61.5
61.5
mm
H1
(H1)
26.5
26.5
mm
H2
(H2)
34.5
34.5
mm
T1
(t1)
18
18
mm
T2
(t2)
2.5
2.5
mm
T3
(t3)
16.5
16.5
mm
L
(L)
32.8
32.8
mm
L1
(L1)
10.8
10.8
mm
T4
(t4)
13.9
13.9
mm
L3
(L3)
24.2
24.2
mm
D1
(D1)
3
3
mm
M1
(M1)
M6
M6
M
(M)
M3
M3
DD1
(DD1)
6
6
mm
DD2
(DD2)
3
3
mm
T44
(T44)
7.6
7.6
mm
H1H
(H1H)
9.841
9.841
mm
B1B
(B1B)
1.212
mm
DR1
(DR1)
5.0
5.0
mm
LR2
(LR2)
1
mm
DR3
(DR3)
6
6
mm
DD2K
(DD2K)
2.500
2.500
mm
TYPE
(TYPE)
1
mm
B2
(B2)
10
10
mm
T5
(T5)
0
0
mm
B3
(B3)
0
0
mm
DD12
(DD12)
0
0
mm
DR12
(DR12)
0
0
mm
DR32
(DR32)
0.0
0.0
mm
BN3
(BN3)
15
15
mm
TN3
(TN3)
3
3
mm
BT
(BT)
14.6
14.6
mm
TT
(TT)
3
3
mm
LT
(LT)
18.300
18.300
mm
PPATH
(PPATH)
sn03004001.prj
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
140312
140312
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求