dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z4294-0
STRACK
06. Entformungselemente - direkt, Schiebereinheiten Formen
6.1. Schieberelemente
Powered by
CAD模型選擇
{strack/entd_kat/entd_01/sn030077.prj},{NB=Z4294-0 Schiebereinheit},{PDF=PDF},{TYPE=0},{A=32},{B=12},{A1=22},{S=4.9},{L=46.8},{L1=5},{L2=15},{L3=20},{H=50},{H1=14.5},{H2=35},{T1=23},{T2=6},{T3=12},{T4=16.0},{M=M4},{M1=M5},{D2=4.1},{R=7},{PPATH=sn03007701.prj},{SNPR=MIN},{ARTNR=150409}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
STRACK
Description
Z4294 - Schiebereinheit
Bill of material
Z4294-0
PDF
PDF-INFO
PDF
TYPE
(Type)
0
0
A
(A)
32
32
mm
B
(B)
12
12
mm
A1
(A1)
22
22
mm
S
(S)
4.9
4.9
mm
L
(L)
46.8
46.8
mm
L1
(L1)
5
5
mm
L2
(L2)
15
15
mm
L3
(L3)
20
20
mm
H
(H)
50
50
mm
H1
(H1)
14.5
mm
H2
(H2)
35
35
mm
T1
(t1)
23
23
mm
T2
(t2)
6
6
mm
T3
(t3)
12
12
mm
T4
(t4)
16.0
16.0
mm
M
(M)
M4
M4
M1
(M1)
M5
M5
D2
(D2)
4.1
4.1
mm
R
(R)
7
7
mm
PPATH
(PPATH)
sn03007701.prj
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
150409
150409
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求