dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z7716-1
STRACK
08. Heißkanal- und Temperiersysteme, Regeltechnik
8.2. Temperiersysteme
Powered by
CAD模型選擇
{strack/h_kat/h_02/sn190212.prj},{NB=Z7716-1 Adapternippel},{PDF=PDF},{TYPE=1},{D1=6},{D2=9.0},{D3=6},{D4=9.0},{L=34},{D=12},{SNPR=MIN},{ARTNR=607254}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
STRACK
Description
Z7716 - Adapternippel
Bill of material
Z7716-1
PDF
PDF-INFO
PDF
TYPE
(Type)
1
1
D1
(d1)
6
6
mm
D2
(d2)
9.0
9.0
mm
D3
(d3)
6
6
mm
D4
(d4)
9.0
9.0
mm
L
(L)
34
mm
D
(D)
12
12
mm
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
607254
607254
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求