dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z7706-15
STRACK
08. Heißkanal- und Temperiersysteme, Regeltechnik
8.2. Temperiersysteme
Powered by
CAD模型選擇
{strack/h_kat/h_02/sn200001.prj},{NB=Z7706-15 Schnellkupplung},{PDF=PDF},{TYPE=15},{D=23},{L=61.5},{D2=9},{D3=14.5},{D4=13.5},{L1=25.0},{BAR=10},{D1=13},{D5=12.9},{D6=13.5},{D7=18},{D8=22.0},{D9=20.5},{D10=19.5},{L2=1.5},{L3=3.4},{L4=4.2},{L5=5.0},{L6=5.0},{R=1.0},{SNPR=MIN},{ARTNR=129674}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
STRACK
Description
Z7706 - Schnellkupplung
Bill of material
Z7706-15
PDF
PDF-INFO
PDF
TYPE
(Type)
15
15
D
(D)
23
23
mm
L
(L)
61.5
61.5
mm
D2
(d2)
9
9
mm
D3
(d3)
14.5
14.5
mm
D4
(d4)
13.5
13.5
mm
L1
(L1)
25.0
25.0
mm
BAR
(bar)
10
10
bar
D1
(d1)
13
13
mm
D5
(d5)
12.9
12.9
mm
D6
(d6)
13.5
13.5
mm
D7
(d7)
18
18
mm
D8
(d8)
22.0
22.0
mm
D9
(d9)
20.5
20.5
mm
D10
(d10)
19.5
19.5
mm
L2
(l2)
1.5
1.5
mm
L3
(l3)
3.4
3.4
mm
L4
(l4)
4.2
4.2
mm
L5
(l5)
5.0
5.0
mm
L6
(l6)
5.0
5.0
mm
R
(r)
1.0
1.0
mm
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
129674
129674
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求