dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z7751-8
STRACK
08. Heißkanal- und Temperiersysteme, Regeltechnik
8.2. Temperiersysteme
Powered by
CAD模型選擇
{strack/h_kat/h_02/sn200047.prj},{NB=Z7751-8 Klemmverschlussstopfen},{PDF=PDF},{D=8},{D2=M4},{L=11.5},{L1=8},{D2N=4},{DI=4.1},{ML=4.5},{W=170},{L11=1.1},{L12=1.0},{SNPR=MIN},{ARTNR=630721}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
STRACK
Description
Z7751 - Klemmverschlussstopfen
Bill of material
Z7751-8
PDF
PDF-INFO
PDF
D
(D)
8
8
mm
D2
(d2)
M4
M4
mm
L
(L)
11.5
11.5
mm
L1
(L1)
8
8
mm
D2N
(d2N)
4
4
mm
DI
(di)
4.1
4.1
mm
ML
(ML)
4.5
4.5
mm
W
(W)
170
170
mm
L11
(L11)
1.1
1.1
mm
L12
(L12)
1.0
1.0
mm
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
630721
630721
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求