目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR270-RF-14x37
StS Coupling GmbH
Shrink Disks – Shaft Couplings
Shrink Disks
Powered by
CAD模型選擇
{sts/shrink_discs_shaft_couplings/shrink_discs/wsr_270_rf_asmtab.prj},{NB=WSR270-RF-14x37_(10)},{SIZE=14x37},{D1=14},{D2=37},{DW=10},{DWX=10,11,12},{L=15.0},{L1=9},{L2=12.0},{S=3x M4},{SCRX=4.0},{LX=10},{TA=2.4},{M=0.15},{MAT=Stainless steel},{CTN=84839089},{PPATH=parts/wsr_270_rf_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 21
HELP_VARIABLE
Company
StS Coupling GmbH
Description
WSR270-RF - Shrink Disk - 3-part - stainless steel version
Bill of material
WSR270-RF-14x37
SIZE
ØD1xØD2
14x37
14x37
TKN
Torque
22
22
Nm
DW
Shaft diameter
10
11
12
10
11
12
mm
L
Total length
15.0
15.0
mm
L1
Basic dimension
9
9
mm
L2
Basic dimension
12.0
12.0
mm
PW
Surface pressure shaft
151
151
N/mm²
S
Screw (ISO 4017 - A4-80)
3x M4
3x M4
TA
Installation torque per screw
2.4
2.4
Nm
M
Mass
0.15
0.15
kg
MAT
Material
Stainless steel
CTN
Customs tariff number
84839089
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求