目錄: Stuewe
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stuewe
Locking Unit Type AS-110-22x110xA
Stuewe
Locking Unit Type AS
Powered by
CAD模型選擇
{stuewe/sps_typ_as/as_br22.prj},{NB=Spannsatz AS-110-22x110xA-(1 0 360 360)},{TYP=AS-110-22},{BF=1},{SP=1},{DW=110},{DW1=110,105,100},{DWMIN=100},{DWMAX=110},{W=2.000},{SA=12},{SG=M12},{NDR=12.000},{AB=3.000},{MA=100},{A=136},{D=185},{L=45.0},{H=46.0},{H0=46.000},{C=5.0},{D1=114},{D2=116},{E=7.0},{DI=0.0},{REN=360.0},{REW=360.0},{CNSMASSEXACT=6.200},{H1=52.000},{D3=2.000},{INFO=Info PDF},{MTMIN=9.200},{MTMAX=9.200},{REIBWN=0.150},{EN=210000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 35
HELP_VARIABLE
Company
Stuewe
Description
Locking Unit Type AS series 22 - STUEWE-Locking Unit Type AS series 22
Bill of material
Locking Unit Type AS-110-22x110xA
ORDERCODE
Order number
AS-110-22 x 110 x A
AS-110-22 x 110 x A
TYP
Type
AS-110-22
AS-110-22
BF
Model
Model A ✔
Model A
Model A
Model AB
Model AB
Model C
Model C
Model BC
Model BC
SP
Installation condition
tightened
untightened
tightened
untightened
DW
Shaft diameter
110
105
100
110
105
100
mm
MT
Max. Transferable torque
9.200
9.200
kNm
SA
Number of screws
12
12
SG
Screw size
M12
M12
MA
required tightening torque of the tightening bolts
100
100
Nm
A
Diameter
136
136
mm
D
Diameter
185
185
mm
L
Length
45.0
45.0
mm
H
Length
46.0
46.0
mm
S
Flange width
on request
mm
C
Length
5.0
5.0
mm
D1
Diameter
114
114
mm
D2
Diameter
116
116
mm
E
Stick out
7.0
7.0
mm
DI
Shaft inside diameter
REN
Yield point of the hub
N/mm^2
REW
Yield strength of the shaft
N/mm^2
CNSMASSEXACT
Gewicht
6.200
6.200
kg
INFO
Info
Info PDF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求